可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
MSPM0L1306 正在供货 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU 32-bit ARM Cortex-M0+ MCU for cost optimized designs
MSPM0G1106 正在供货 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器的 80MHz Arm® Cortex®-M0+ MCU MSP430 to MSPM0 replacement
MSPM0L1106 正在供货 具有 64KB 闪存、4KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU 32-bit ARM Cortex-M0+ MCU for cost optimized designs

产品详情

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 32 RAM (kByte) 1 ADC type 10-bit SAR Features OpAmp UART 1 Security Secure debug Number of ADC channels 12 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 32 Number of GPIOs 32 Number of I2Cs 1
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 32 RAM (kByte) 1 ADC type 10-bit SAR Features OpAmp UART 1 Security Secure debug Number of ADC channels 12 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 32 Number of GPIOs 32 Number of I2Cs 1
VQFN (RHA) 40 36 mm² (6 mm × 6 mm) DSBGA (YFF) 49 9 mm² (— mm × — mm) TSSOP (DA) 38 101.25 mm² (12.5 mm × 8.1 mm)
  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 270 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to ±1%
    • Internal Very-Low-Power Low-Frequency Oscillator
    • 32-kHz Crystal
    • High-Frequency (HF) Crystal up to 16 MHz
    • Resonator
    • External Digital Clock Source
    • External Resistor
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Three Capture/Compare Registers
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, Autoscan, and Data Transfer Controller
  • Two Configurable Operational Amplifiers (MSP430F22x4 Only)
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include:
    • MSP430F2232: 8KB + 256B Flash Memory, 512B RAM
    • MSP430F2252: 16KB + 256B Flash Memory, 512B RAM
    • MSP430F2272: 32KB + 256B Flash Memory, 1KB RAM
    • MSP430F2234: 8KB + 256B Flash Memory, 512B RAM
    • MSP430F2254: 16KB + 256B Flash Memory, 512B RAM
    • MSP430F2274: 32KB + 256B Flash Memory, 1KB RAM
  • Available in a 38-Pin Thin Shrink Small-Outline Package (TSSOP) (DA), 40-Pin QFN Package (RHA), and 49-Pin Ball Grid Array Package (YFF)
  • For Complete Module Descriptions, See the (SLAU144)

All trademarks are the property of their respective owners.

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 270 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to ±1%
    • Internal Very-Low-Power Low-Frequency Oscillator
    • 32-kHz Crystal
    • High-Frequency (HF) Crystal up to 16 MHz
    • Resonator
    • External Digital Clock Source
    • External Resistor
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Three Capture/Compare Registers
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, Autoscan, and Data Transfer Controller
  • Two Configurable Operational Amplifiers (MSP430F22x4 Only)
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include:
    • MSP430F2232: 8KB + 256B Flash Memory, 512B RAM
    • MSP430F2252: 16KB + 256B Flash Memory, 512B RAM
    • MSP430F2272: 32KB + 256B Flash Memory, 1KB RAM
    • MSP430F2234: 8KB + 256B Flash Memory, 512B RAM
    • MSP430F2254: 16KB + 256B Flash Memory, 512B RAM
    • MSP430F2274: 32KB + 256B Flash Memory, 1KB RAM
  • Available in a 38-Pin Thin Shrink Small-Outline Package (TSSOP) (DA), 40-Pin QFN Package (RHA), and 49-Pin Ball Grid Array Package (YFF)
  • For Complete Module Descriptions, See the (SLAU144)

All trademarks are the property of their respective owners.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F22x4/MSP430F22x2 series is an ultra-low-power mixed signal microcontroller with two built-in 16-bit timers, a universal serial communication interface, 10-bit A/D converter with integrated reference and data transfer controller (DTC), two general-purpose operational amplifiers in the MSP430F22x4 devices, and 32 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone radio-frequency (RF) sensor front ends are another area of application.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F22x4/MSP430F22x2 series is an ultra-low-power mixed signal microcontroller with two built-in 16-bit timers, a universal serial communication interface, 10-bit A/D converter with integrated reference and data transfer controller (DTC), two general-purpose operational amplifiers in the MSP430F22x4 devices, and 32 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone radio-frequency (RF) sensor front ends are another area of application.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 32
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 MSP430F22x2, MSP430F22x4 Mixed Signal Microcontroller 数据表 (Rev. G) 2012-8-22
* 用户指南 MSP430F2xx 、MSP430G2xx 系列 (Rev. K) PDF | HTML 英语版 (Rev.K) PDF | HTML 2022-10-3
* 勘误表 MSP430F2274 Microcontroller Errata (Rev. O) PDF | HTML 2021-6-18
应用手册 从 MSP430™ MCU 到 MSPM0 MCU 的迁移指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025-7-2
应用手册 使用 MSP430 图形库时的设计注意事项 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-8-15
应用手册 ESD 二极管电流规格 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-9-20
应用手册 从 MSP430F2xx 和 MSP430G2xx 系列迁移到 MSP430FR4xx 和 MSP430FR2xx 系列 (Rev. G) PDF | HTML 英语版 (Rev.G) PDF | HTML 2021-8-23
用户指南 MSP430™ MCU 开发指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021-8-10
应用手册 MSP 代码保护功能 PDF | HTML 英语版 PDF | HTML 2020-4-20
应用手册 MSP430™ 系统级 ESD 故障排除指南 PDF | HTML 英语版 PDF | HTML 2020-4-20
应用手册 Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 2019-3-15
应用手册 Implementing IrDA With MSP430 MCUs (Rev. B) PDF | HTML 2018-12-4
应用手册 A Simple Glass-Breakage Detector Using an MSP430 MCU (Rev. A) PDF | HTML 2018-11-9
应用手册 Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 2018-8-24
应用手册 MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 2018-8-24
应用手册 Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 2018-8-6
应用手册 Random Number Generation Using MSP430™ MCUs (Rev. A) 2018-5-16
应用手册 Software Coding Techniques for MSP430™ MCUs (Rev. B) 2018-3-14
应用手册 MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 2017-7-18
应用手册 Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 2016-11-3
应用手册 Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 2016-9-6
应用手册 General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 2016-4-1
用户指南 eZ430-RF2500 Development Tool User's Guide (Rev. F) 2015-6-16
白皮书 Industrial Communications Solutions Featuring MSP Microcontrollers 2015-1-26
应用手册 Migrating from the USCI Module to the eUSCI Module (Rev. A) 2012-9-13
应用手册 从MSP430F2xx 系列迁移至MSP430FR57xx 系列 (Rev. A) 英语版 (Rev.A) 2012-8-9
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012-3-28
应用手册 Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 2012-1-12
应用手册 Low-Power Battery-Less Wireless Temperature and Humidity Sensor for TMS37157 2011-12-19
应用手册 Using the SPI Library for TMS37157 2011-12-19
应用手册 小型 DCDC 转换器参考设计 (Rev. A) 2010-6-14
应用手册 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 2010-6-14

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
支持的产品和硬件
开发套件

MSP-TS430DA38 — MSP-TS430DA38 - 适用于 MSP430F2x 和 MSP430G2x MCU 的 38 引脚目标开发板

MSP-TS430DA38 是一款独立的 ZIF 插座目标板,用于通过 JTAG 接口或 Spy-Bi-Wire(两线制 JTAG)协议对系统内 MSP430 MCU 进行编程和调试。

器件支持:MSP-TS430DA38 开发板支持采用 38 引脚 TSSOP 封装(TI 封装代码:DA)的 MSP430F22xx、MSP430G2x44 和 MSP430G2x55 MCU。

该工具应具有与包含的微控制器相同的 ECCN(出口管制分类编号)分类。有关微控制器的 ECCN 信息,请参阅该器件的数据表。

对德州仪器 (TI) 不同分类(无论是 ECCN 还是 HTS)的任何使用行为均与 TI (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
硬件编程工具

MSP-FET — MSP MCU 编程器和调试器

MSP-FET 是功能强大的仿真开发工具(通常称为调试探针),可让用户快速开始在 MSP 低功耗微控制器 (MCU) 上进行开发。

它支持通过 JTAG 和 SBW 接口进行编程和实时调试。此外,MSP-FET 还可在计算机的 USB 接口和 MSP UART 间提供反向通道 UART 连接。这为 MSP 编程器提供了一种便捷方法,实现了 MSP 和在计算机上运行的终端之间的串行通信。它还支持使用 BSL(引导加载程序)经由 UART 和 I2C 通信协议将程序(通常称为固件)加载到 MSP 目标中。

USB 接口将 MSP-FET 连接至计算机,而 14 引脚连接器提供对 MSP (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
支持的产品和硬件
软件开发套件 (SDK)

MSP430-SDK — 适用于 MSP430 微控制器的 MSP430-SDK

MSP430-SDK 是一套资源集,可帮助用户高效地为 MSP430 微控制器 (MCU) 编写代码。这些资源支持所有 MSP430 微控制器。正如一位用户所说:“这简直就是开发人员成为 MSP430 微控制器专家的必备利器!”

该设计资源集合包括各种高度抽象的软件库,范围涵盖 MSP430 驱动程序库等特定于器件和外设的库,以及图形库和电容式触控库等特定于应用的库。MSP430 驱动程序库是一个尤为重要的库,可以帮助软件开发人员利用便捷的 API 来控制错综复杂的低级别硬件外设,从而使生成的代码更易于读取和维护。MSP 驱动程序库支持除最早系列器件之外的所有器件。

Code (...)

支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
IDE、配置、编译器或调试器

ENERGYTRACE — EnergyTrace 技术

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

支持的产品和硬件
IDE、配置、编译器或调试器

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench 提供了一个完整的开发工具链,用于为您选择的目标微控制器构建和调试嵌入式应用。随附的 IAR C/C++ 编译器可为您的应用生成高度优化的代码,而 C-SPY 调试器是一款完全集成的调试器,适用于源代码级调试和反汇编级调试,支持复杂代码和数据断点。

关键组件:

  • 附带项目管理工具和编辑器的集成开发环境。
  • 高度优化 C 和 C++ 编译器。
  • 多文件编译支持。
  • 运行时库。
  • 链接器和库工具。
  • 具有 MSP 仿真器的 IAR C-SPY 调试器,支持在硬件(包括 TI-RTOS)上进行 RTOS 感知调试。
  • MSP-FET 调试器,支持特定 MCU。
  • 支持 (...)
来源:IAR Systems
支持的产品和硬件
线上培训

MSP430-ACADEMY — MSP430™ academy

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
支持的产品和硬件
入门

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
支持的产品和硬件
操作系统 (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS

SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)

支持的产品和硬件
代码示例或演示

SLAC123 — MSP430F22x2/22x4 Code Examples

支持的产品和硬件
代码示例或演示

SLAC139 — eZ430-RF2500 Sensor Monitor Demo

支持的产品和硬件
驱动程序或库

MSP-DSPLIB — MSP 微控制器的数字信号处理 (DSP) 库

TI MSP430™ 数字信号处理库是一组经优化的函数,可针对 MSP430 微控制器执行许多常见的信号处理操作。这些函数用于以最低功耗和极高精度实时完成处理密集型转换的应用。该库可针对定点数学优化使用 MSP430 MCU 的固有硬件,从而极大地提高性能。

支持的产品和硬件
驱动程序或库

MSP-GRLIB — MSP 图形库

MSP 图形库是一组免专利费的基本图元,用于在基于 MSP430 和 MSP432 微控制器并具有图形显示功能的电路板上创建图形用户界面。该图形库包括两个功能性构建层:显示驱动程序层,特定于所用的显示屏;以及图形基元层,用于绘制点、线、矩形、圆、文本和位图图像。

支持的产品和硬件
软件编程工具

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
支持的产品和硬件
软件编程工具

MSP430-FLASHER — Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher 是一个基于 Shell 的开源(命令行)界面,用于通过 JTAG 对 MSP430™ 和 MSP432™ 微控制器 (MCU) 进行编程,并提供最常见的编程功能。MSP Flasher 可用于将二进制文件直接下载到内存中,而无需 CCS 或 IAR 等 IDE。还可用于提取固件并永久锁定 JTAG 访问。

支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
支持软件

SLYC047 — MSP430 MCU eZ430-RF2500 Development Tool

支持的产品和硬件
支持软件

TIDC601 — MSP430F2274 Transimpedance Amplifier Software

支持的产品和硬件
仿真模型

MSP430 Op Amp (OA) Module SPICE/TINA Models

SLAM087.ZIP (43 KB) - TINA-TI Spice 模型
支持的产品和硬件
设计工具

MSP-3P-SEARCH — MSP 第三方搜索工具

TI 与多家公司携手推出适用于 TI MSP 器件的各种解决方案和服务。这些公司可使用 MSP 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

合作伙伴来自不同的地区,他们为不同的应用提供解决方案,如模块、闪存编程和完整解决方案。您可以根据地区、产品或技术需求选择合适的第三方。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

  • 应用包括不同种类的硬件和软件解决方案,例如模块、完整解决方案或软件服务。
  • 闪存编程解决方案包括来自不同国家/地区的编程服务提供商提供的服务。
支持的产品和硬件
参考设计

TIDA-00247 — 单芯片 2 线环路供电式 4mA 至 20mA 电流环路 RTD 温度变送器参考设计

通常,对于便携式 2 线 4mA 至 20mA 电流环路应用,需要仔细考虑系统功耗。传统方法是使用高电桥激励电压和运算放大器来实现满量程 ADC 输入电压,这种方法会增加芯片数量和总体功耗。还需要一个额外的外部稳压器来激励电桥传感器,并使用同一电压源为微控制器供电。此参考设计的目标是保持低功耗及低成本解决方案。该解决方案利用微控制器的集成式 ADC 及运算放大器 (OA)。为了降低成本,ADC/DAC 使用主电源电压作为其基准电压,而不是包含外部基准或选择具有内部基准的更昂贵 ADC/DAC。利用 MCU 的集成外设可以实现低元件数量和低成本。该参考设计基于混合信号微控制器,特别是 (...)

支持的产品和硬件
参考设计

TIDA-00271 — 用于远程摄像头和雷达模块中的 ADAS 传感器互连参考设计板

ADAS 传感器互连板专为需要将摄像头、激光雷达或雷达模块等远程传感器连接至中央处理 ECU 的应用而设计。该板支持最多 3 个同轴数据输入和 1 个 LVDS 双绞线数据输入,并配备 3 个 FMC 电缆和 1 个板对板连接器,用于向处理 ECU 传输数据。  通过同轴电缆连接器(SMB 标准)连接的摄像头或其他传感器模块,可直接通过同轴电缆(同轴供电)从互连板获取电源。由于所有板载 IC 均采用独立的完整供电方案,并支持同轴供电,因此可将单个汽车电池或类似的宽电压电源直接连接至 ADAS 传感器互连板上的电源连接器。板载 uC 和 LIN 接口能控制和配置互连板且支持即插即用操作。

支持的产品和硬件
参考设计

TIDM-GBD-ROBUST — 耐用的破损玻璃检测器

该参考设计介绍了简单且稳定可靠的玻璃破裂检测器设计,该设计采用 MSP430F2274 且开发用于在低功耗条件下运行,因此可延长电池使用寿命。这种简单的设计算法是以典型玻璃破裂信号的频谱分析结果(通过分析峰值容量、过零数和频率成分等信号特征得出)为基础。通过板载蜂鸣器和 LED 来指示玻璃破裂警报。稳固型玻璃破裂检测器会在实际玻璃破裂检测之前先进行一个额外的重击声检测阶段,以避免信号频谱与玻璃破裂声相似的声音事件误触发玻璃破裂检测器。

支持的产品和硬件
参考设计

TIDM-TIA — 具有微控制器的跨阻放大器参考设计

TIDM-TIA 使用 MSP430F2274 微控制器及其集成运算放大器,将光电二极管产生的电流转换为电压。该设计可用于多种应用中的光感应。直接连接至 MSP430F2274 的 ADC,可对测得的电压值进行分析并用于相应应用。通过使用 MSP430F2274 的集成运算放大器,跨阻放大器系统保持了小尺寸,从而在许多工业和消费类应用中提供单芯片解决方案。

支持的产品和硬件
参考设计

TIDM-WIRELESS-SENSORNODE — 电池供电的无线传感器监视参考设计

此设计将超低功耗的 MSP430 MCU 与低于 1GHz 的射频收发器相搭配,实现了电池供电的无线传感器监控解决方案。此设计展示了接入点和无线节点,可以使用网络协议“SimpliciTI”以无线方式共享传感器数据。另外还提供了 PC 端 GUI,以可视方式显示在各个节点和接入点之间传输/接收的无线数据。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHA) 40 Ultra Librarian
DSBGA (YFF) 49 Ultra Librarian
TSSOP (DA) 38 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频