UCD3138ARJAT

正在供货

UCD3138A 用于隔离电源的高度集成数字控制器 | RJA | 40 | -40 to 125

正在供货 可提供定制卷带
等同于: UCD3138ARJAT.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

UCD3138ARJAR 正在供货 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAuAg
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RJA) | 40
工作温度范围 (°C) -40 to 125
包装数量 | 包装 250 | SMALL T&R

UCD3138A 的特性

  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID-Based Hardware
    • 2-Pole, 2-Zero Configurable
    • Nonlinear Control
  • Soft-Start and Soft-Stop with and without Prebias
  • Fast Input Voltage Feed Forward Hardware
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Up to 16 MHz Error Analog-to-Digital Converter (EADC)
    • Configurable Resolution as Small as 1 mV/LSB
    • Automatic Resolution Selection
    • Up to 8× Oversampling
    • Hardware-Based Averaging (up to 8×)
    • 10-Bit Effective DAC With 4 Bits of Dither
    • Adaptive Sample Trigger Positioning
  • Up to 8 High-Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250-ps Pulse Width Resolution
    • 4-ns Frequency and Phase Resolution
    • Adjustable Phase-Shift Between Outputs
    • Adjustable Dead-band Between Pairs
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2-MHz Switching Frequency
  • Configurable PWM Edge Movement
    • Trailing Modulation
    • Leading Modulation
    • Triangular Modulation
  • Configurable Feedback Control
    • Voltage Mode
    • Average Current Mode
    • Peak Current Mode Control
    • Constant Current
    • Constant Power
  • Configurable Modulation Methods
    • Frequency Modulation
    • Phase-Shift Modulation
    • Pulse Width Modulation
  • Fast, Automatic, and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase-Shift Modulation and PWM
    • Frequency Modulation and Phase-Shift Modulation
  • High Efficiency and Light Load Management
    • Burst Mode
    • Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low IC Standby Power
  • Primary Side Voltage Sensing
  • Copper Trace Current Sensing
  • Flux and Phase Current Balancing
  • Current Share Bus Support
    • Average or Master and Slave
  • Feature Rich Fault Protection Options
    • 7 High-Speed Analog Comparators
    • Cycle-by-Cycle Current Limiting
    • Programmable Fault
    • External Fault Capability
    • 10 Digital Comparators
    • Programmable Blanking Time
  • Synchronization of DPWM Waveforms Between Multiple UCD3138A devices
  • 14-Channel, 12-Bit, 267-ksps General-Purpose ADC
    • Programmable Averaging Filters
    • Dual Sample and Hold
  • Internal Temperature Sensor
  • Fully Programmable High-Performance 31.25-MHz, 32-Bit ARM7TDMI-S Processor
    • 32 KB of Program Flash
    • 2 KB of Data Flash with ECC
    • 4 KB of Data RAM
    • Firmware Boot-Load in the Field via PMBus or UART
  • Communication Peripherals
    • PMBus
    • 1 UART
  • UART Auto-baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • Up to 5 Additional General Purpose Timers
  • Built In Watchdog: BOD and POR
  • 64-Pin QFN and 40-Pin QFN Package
  • Operating Temperature: –40°C to +125°C
  • Debug Interface
    • Code Composer Studio with JTAG Interface
    • Fusion Digital Power Designer GUI Support

UCD3138A 的说明

The UCD3138A is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single-chip solution. The flexible nature of the UCD3138A makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC-DC and isolated DC-DC applications and reduce the solution component count in the IT and network infrastructure space.

The UCD3138A controller is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers' development effort by offering best-in-class development tools, including application firmware, Code Composer Studio™ software development environment, and TI’s power development GUI which lets customers configure and monitor key system parameters.

At the core of the UCD3138A controller are the digital control loop peripherals, also known as Digital Power Peripherals (DPPs). Each DPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a PID-based 2-pole-2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 14 channels, timers, interrupt control, PMBus, and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on-chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, automatic mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft-start operation with pre-bias, as well as several other features. The device optimizes topology support for voltage mode and peak current mode controlled phase-shifted full bridge, single and dual phase PFC, bridge-less PFC, hard-switched full bridge and half bridge, and LLC half bridge and full bridge.

The UCD3139A is a functional variant of the UCD3138A Digital Power Controller that includes significant improvements over the UCD3138 device For a description of the complete changes made in the UCD3138A, refer to .

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

UCD3138ARJAR 正在供货 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息