UCD3138128APFC

正在供货

适用于隔离电源的高集成度数字控制器 | PFC | 80 | -40 to 125

等同于: UCD3138128APFC.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

UCD3138128APFCR 正在供货 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991A2

封装信息

封装 | 引脚 TQFP (PFC) | 80
工作温度范围 (°C) -40 to 125
包装数量 | 包装 96 | JEDEC TRAY (10+1)

UCD3138128A 的特性

  • 128 kB Program Flash Derivative of UCD3138xA Family
    • 4-32 kB Program Flash Memory Banks
    • Supports Execution From 1 Bank, While Programming Another
    • Capability to Update Firmware Without Shutting Down the Power Supply
    • Additional Communication Ports Compared to the UCD3138xA (+1 SPI, +1 I2C)
    • Boot Flash Based Dual Memory Image Support for ‘On the Fly’ Firmware Updates
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID Based Hardware
    • 2-pole/2-zero Configurable, Non-Linear Control
  • Up to 16 MSPS Error A/D Converter (EADC)
    • Configurable Resolution (min: 1 mV/LSB)
    • Up to 8x Oversampling and Adaptive Sample Positioning
    • Hardware Based Averaging (up to 8x)
    • 14 bit Effective Reference DAC
  • Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250 ps Pulse Width Resolution
    • 4 ns Frequency and Phase Resolution
    • Adjustable Phase Shift and Dead-bands
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2 MHz Switching Frequency
  • Configurable Trailing/Leading/Triangular Modulation
  • RTC Support
  • External Crystal Interface
  • Configurable Feedback Control
    • Voltage, Average Current and Peak Current Mode Control
    • Constant Current, Constant Power
  • Configurable FM, Phase Shift Modulation and PWM
  • Fast, Automatic and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase Shift Modulation and PWM
  • High Efficiency and Light Load Management
    • Burst Mode and Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low IC Standby Power
  • Primary Side Voltage Sensing
  • Current Share (Average and Master/Slave)
  • Feature Rich Fault Protection Options
    • 7 Analog / 4 Digital Comparators,
    • Cycle-by-Cycle Current Limiting
    • Programmable Blanking Time and Fault Counting
    • External Fault Inputs
  • Synchronization of DPWM Waveforms Between Multiple UCD3138x Devices
  • 15 channel, 12 bit, 539 ksps General Purpose ADC
  • Internal Temperature Sensor
  • Fully ProgrammableHigh-Performance 31.25 MHz, 32-bit ARM7TDMI-S Processor
    • 128 kB Program Flash (4-32 kB Banks)
    • 2 kB Data Flash with ECC
    • 8 kB Data RAM
    • 8 kB Boot ROM Enables Firmware Boot-Load\
  • Communication Peripherals,
    • 2 - I2C/PMBus interfaces
    • 2 - UARTs, 1 - SPI
  • UART Auto Baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • 80-pin QFP Package
  • Operating Temperature: –40°C to 125°C
  • Debug Interface
    • Code Composer Studio with JTAG Interface
    • Fusion Digital Power Designer GUI Support

UCD3138128A 的说明

The UCD3138xA is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution. The UCD3138128A offers 128 kB of program flash memory in comparison to 32 kB in UCD3138A. and it also provides additional options for communication such as SPI and a second I2C/PMBus port. The availability of of program Flash memory in multiple 32 kB banks enables designers to implement dual images of firmware (that is, one main image + one back-up image) in the device and provides the option to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.

The flexible nature of the UCD3138xA family makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The UCD3138xA family is a fully programmable solution offering customers complete control of their application, along with ample flexibility for many solutions. At the same time, TI is committed to simplifying our customer’s development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which enables customers to configure and monitor key system parameters.

At the core of the controller are the Digital Power Peripherals (DPP). Each DPP implements a high speed digital control loop consisting of a dedicated Error Analog to Digital Converter (EADC), a PID based 2 pole - 2 zero digital compensator and DPWM outputs with 250 ps pulse width resolution. The device also contains a 12-bit, 539 ksps general purpose ADC with up to 15 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high resolution current sharing, hardware configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, active clamp forward converter, two switch forward converter and LLC half bridge and full bridge.

The UCD3138128A is a functional variant of the UCD3138 Digital Power Controller that includes significant improvements over the UCD3138. For a description of the complete changes made in the UCD3138128A, refer to UCD3138128A Migration Guide. The major improvements are: The General Purpose ADC has been improved for better accuracy and performance at extreme cold temperatures (–40°C). The UART peripheral has been modified to include a hardware based auto-baud rate adjustment feature. A new Synchronous Rectifier Dead Time Optimization hardware peripheral has been added. Benefits include: Improved efficiency Reduced synchronous rectifier voltage stressesShorter development cycleA Duty Cycle Read Function has been added to improve use in peak current mode.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

UCD3138128APFCR 正在供货 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息