TMS320LF2402APGAR

正在供货

16 位 DSP、40MHz 频率、8kw 闪存、64 引脚 | PG | 64 | -40 to 85

等同于: TMS320LF2402APGAR.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TMS320LF2402APGA 正在供货
包装数量 | 包装 66 | JEDEC TRAY (5+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-4-260C-72 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991A2

更多 TMS320LF2402A 信息

封装信息

封装 | 引脚 QFP (PG) | 64
工作温度范围 (°C) -40 to 85
包装数量 | 包装 400 | LARGE T&R

TMS320LF2402A 的特性

  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With F243/F241/C242
    • Instruction Set and Module Compatible With F240
  • Flash (LF) and ROM (LC) Device Options
    • LF240xA: LF2407A, LF2406A, LF2403A, LF2402A
    • LC240xA: LC2406A, LC2404A, LC2403A, LC2402A
  • On-Chip Memory
    • Up to 32K Words x 16 Bits of Flash EEPROM (4 Sectors) or ROM
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 2.5K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • Up to 2K Words of Single-Access RAM
  • Boot ROM (LF240xA Devices)
    • SCI/SPI Bootloader
  • Up to Two Event-Manager (EV) Modules (EVA and EVB), Each Includes:
    • Two 16-Bit General-Purpose Timers
    • Eight 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTx Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • Three Capture Units for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • On-Chip Position Encoder Interface Circuitry
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
    • Applicable for Multiple Motor and/or Converter Control
  • External Memory Interface (LF2407A)
    • 192K Words x 16 Bits of Total Memory: 64K Program, 64K Data, 64K I/O
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 8 or 16 Multiplexed Input Channels
    • 500 ns MIN Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Two Event Managers
  • Controller Area Network (CAN) 2.0B Module (LF2407A, 2406A, 2403A)
  • Serial Communications Interface (SCI)
  • 16-Bit Serial Peripheral Interface (SPI) (LF2407A, 2406A, LC2404A, 2403A)
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • Up to 40 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Up to Five External Interrupts (Power Drive Protection, Reset, Two Maskable Interrupts)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and Code Composer Studio™; Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™;)
    • Broad Third-Party Digital Motor Control Support
  • Package Options
    • 144-Pin LQFP PGE (LF2407A)
    • 100-Pin LQFP PZ (2406A, LC2404A)
    • 64-Pin TQFP PAG (LF2403A, LC2403A, LC2402A)
    • 64-Pin QFP PG (2402A)
  • Extended Temperature Options (A and S)
    • A: –40°C to 85°C
    • S: –40°C to 125°C

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.

TMS320LF2402A 的说明

The TMS320LF240xA and TMS320LC240xA devices, new members of the TMS320C24x™; generation of digital signal processor (DSP) controllers, are part of the TMS320C2000™; platform of fixed-point DSPs. The 240xA devices offer the enhanced TMS320™; DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing C24x™; DSP controller devices, the 240xA offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The 240xA generation offers an array of memory sizes and different peripherals tailored to meet the specific price/performance points required by various applications. Flash devices of up to 32K words offer a cost-effective reprogrammable solution for volume production. The 240xA devices offer a password-based "code security" feature which is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that Flash-based devices contain a 256-word boot ROM to facilitate in-circuit programming. The 240xA family also includes ROM devices that are fully pin-to-pin compatible with their Flash counterparts.

All 240xA devices offer at least one event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Devices with dual event managers enable multiple motor and/or converter control with a single 240xA DSP controller. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 375 ns and offers up to 16 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. For systems requiring additional communication interfaces, the 2407A, 2406A, 2404A, and 2403A offer a 16-bit synchronous serial peripheral interface (SPI). The 2407A, 2406A, and 2403A offer a controller area network (CAN) communications module that meets 2.0B specifications. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™; debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TMS320LF2402APGA 正在供货
包装数量 | 包装 66 | JEDEC TRAY (5+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息