TMS320F2811PBKAG4

正在供货

具有 150MHz 频率、256KB 闪存的 C2000™ 32 位 MCU | PBK | 128 | -40 to 125

等同于: TMS320F2811PBKAG4.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991A2

封装信息

封装 | 引脚 LQFP (PBK) | 128
工作温度范围 (°C) -40 to 125
包装数量 | 包装 90 | JEDEC TRAY (5+1)

TMS320F2811 的特性

  • High-performance static CMOS technology
    • 150 MHz (6.67-ns cycle time)
    • Low-power (1.8-V core at 135 MHz, 1.9-V core at 150 MHz, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • 4M linear program/data address reach
    • Code-efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x processor source code compatible
  • On-chip memory
    • Up to 128K × 16 flash (Four 8K × 16 and six 16K × 16 sectors)
    • 1K × 16 OTP ROM
    • L0 and L1: 2 blocks of 4K × 16 each Single-Access RAM (SARAM)
    • H0: 1 block of 8K × 16 SARAM
    • M0 and M1: 2 blocks of 1K × 16 each SARAM
  • Boot ROM (4K × 16)
    • With software boot modes
    • Standard math tables
  • External interface (F2812)
    • Over 1M × 16 total memory
    • Programmable wait states
    • Programmable read/write strobe timing
    • Three individual chip selects
  • Endianness: Little endian
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Three external interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports 45 peripheral interrupts
  • Three 32-bit CPU timers
  • 128-bit security key/lock
    • Protects flash/OTP and L0/L1 SARAM
    • Prevents firmware reverse-engineering
  • Motor control peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA devices
  • Serial port peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two Sample-and-Hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns/12.5 MSPS
  • Up to 56 General-Purpose I/O (GPIO) pins
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development tools include
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG scan controllers
      • IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • 179-ball MicroStar BGA™ with external memory interface (GHH, ZHH) (F2812)
    • 176-pin Low-Profile Quad Flatpack (LQFP) with external memory interface (PGF) (F2812)
    • 128-pin LQFP without external memory interface (PBK) (F2810, F2811)
  • Temperature options
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: –40°C to 125°C (PGF, PBK) (AEC-Q100 qualification for automotive applications)

TMS320F2811 的说明

The TMS320F2810, TMS320F2811, and TMS320F2812-Q1 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2810, TMS320F2811, and TMS320F2812-Q1 are abbreviated as F2810, F2811, and F2812-Q1, respectively. F281x denotes all three devices.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息