封装信息
| 封装 | 引脚 SOT-23 (DBV) | 6 |
| 工作温度范围 (°C) -40 to 125 |
| 包装数量 | 包装 3,000 | LARGE T&R |
TMP125 的特性
- DIGITAL OUTPUT: SPI-Compatible Interface
- RESOLUTION: 10-Bit, 0.25°C
- ACCURACY:
- ±2.0°C (max) from 25°C to +85°C
- ±2.5°C (max) from 40°C to +125°C
- LOW QUIESCENT CURRENT: 50µA (max)
- WIDE SUPPLY RANGE: 2.7V to 5.5V
- TINY SOT23-6 PACKAGE
- OPERATION FROM 40°C to +125°C
- APPLICATIONS
- BASE STATION EQUIPMENT
- COMPUTER PERIPHERAL THERMAL PROTECTION
- NOTEBOOK COMPUTERS
- DATA ACQUISITION SYSTEMS
- TELECOM EQUIPMENT
- OFFICE MACHINES
SPI is a registered trademark of Motorola. All other trademarks are the property of their respective owners.
TMP125 的说明
The TMP125 is an SPI-compatible temperature sensor available in the tiny SOT23-6 package. Requiring no external components, the TMP125 is capable of measuring temperatures within 2°C of accuracy over a temperature range of 25°C to +85°C and 2.5°C of accuracy over 40°C to +125°C. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP125 an excellent candidate for low-power applications.
The TMP125 is ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.