TLV2548MFKB

正在供货

具有串行输出、自动断电(软件和硬件)的低功耗、8 x FIFO 和 8 通道 12 位 200kSPS ADC | FK | 20 | -55 to 125

正在供货 可提供批次和生产日期代码选项
等同于: 5962-9957001Q2A, TLV2548MFKB.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

5962-9957001Q2A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1u | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
TLV2548MFKB.A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1u | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Military
REACH Yes
MSL 等级/回流焊峰值温度 N/A for Pkg Type
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A001A2C

封装信息

封装 | 引脚 LCCC (FK) | 20
工作温度范围 (°C) -55 to 125
包装数量 | 包装 55 | TUBE

TLV2548M 的特性

  • Maximum Throughput 200-KSPS
  • Built-In Reference, Conversion Clock and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1.2 LSB at –55°C to 125°C
  • Signal-to-Noise and Distortion Ratio:
    65 dB, fi = 12-kHz at –55°C to 125°C
  • Spurious Free Dynamic Range: 75 dB, fi = 12- kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20-MHz
  • Single Wide Range Supply 3 Vdc to 5.5 Vdc
  • Analog Input Range 0-V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (1-mA at 3.3-V, 2-mA at 5.5-V With External Ref,
    1.7-mA at 3.3-V, 2.4-mA at 5.5-V With Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 µA Typ, Ext Ref),
    Autopower-Down Mode (1 µA Typ, Ext Ref)
  • Programmable Auto-Channel Sweep
  • Available in Q-Temp Automotive High Reliability Automotive Applications
    Configuration Control/Print Support Qualification to Automotive Standards

TLV2548M 的说明

The TLV2544Q, TLV2548Q, and TLV2548M are a family of high performance, 12-bit low power, 3.5 µs, CMOS analog-to-digital converters (ADC) which operate from a single 3-V to 5.5-V power supply. These devices have three digital inputs and a 3-state output [chip select (CS), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLV2548 and TLV2544 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/autopower-down modes and programmable conversion speeds. The conversion clock (OSC) and reference are built-in. The converter can use the external SCLK as the source of the conversion clock to achieve higher (up to 2.8 µs when a 20 MHz SCLK is used) conversion speed. Two different internal reference voltages are available. An optional external reference can also be used to achieve maximum flexibility.

The TLV2544Q and the TLV2548Q are characterized for operation from –40°C to 125°C. The TLV2548M is characterized for operation from –55°C to 125°C.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

5962-9957001Q2A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1u | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
TLV2548MFKB.A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1u | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息