封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 包装数量 | 包装 50 | TUBE |
TLV0834 的特性
- 8-Bit Resolution
- 2.7-V to 3.6-V VCC
- Easy Microprocessor Interface or
Stand-Alone Operation - Operates Ratiometrically or With VCC Reference
- 4- or 8-Channel Multiplexer Options With
Address Logic - Input Range 0 V to VCC With VCC Reference
- Remote Operation With Serial Data Link
- Inputs and Outputs Are Compatible With
TTL and MOS - Conversion Time of 32 us at
f(CLK) = 250 kHz - Functionally Equivalent to the ADC0834 and ADC0838 at 3-V Supply Without the Internal Zener Regulator Network
- Total Unadjusted Error...±1 LSB
TLV0834 的说明
These devices are 8-bit successive-approximation analog-to-digital converters, each with an input-configurable multichannel multiplexer and serial input/output. The serial input/output is configured to interface with standard shift registers or microprocessors. Detailed information on interfacing with most popular microprocessors is readily available from the factory.
The TLV0834 (4-channel) and TLV0838 (8-channel) multiplexer is software-configured for single-ended or differential inputs as well as pseudodifferential input assignments. The differential analog voltage input allows for common-mode rejection or offset of the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding of any smaller analog voltage span to the full 8 bits of resolution.
The TLV0834C and TLV0838C are characterized for operation from 0°C to 70°C. The TLV0834I and TLV0838I are characterized for operation from -40°C to 85°C.