20-pin (FK) package image

5962-9089603Q2A 正在供货

低噪声高速精密单通道运算放大器

正在供货 可提供批次和生产日期代码选项

定价

数量 价格
+

质量信息

等级 Military
RoHS
REACH 受影响
引脚镀层/焊球材料 SnPb
MSL 等级/回流焊峰值温度 N/A for Pkg Type
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TLE2027AM-MIL 信息

封装信息

封装 | 引脚 LCCC (FK) | 20
工作温度范围 (°C) -55 to 125
包装数量 | 包装 55 | TUBE

TLE2027AM-MIL 的特性

  • Outstanding Combination of dc Precision and AC Performance:
    • Unity-Gain Bandwidth . . . 15 MHz Typ
    • Vn . . . . .
      • 3.3 nV/Hz at f = 10 Hz Typ,
      • 2.5 nV/Hz at f = 1 kHz Typ
    • VIO . . . . 25 µV Max
    • AVD . . . . 45 V/µV Typ With RL = 2 k,
    • 19 V/µV Typ With RL = 600
  • Available in Standard-Pinout Small-Outline Package
  • Output Features Saturation Recovery Circuitry
  • Macromodels and Statistical information

All trademarks are the property of their respective owners.

TLE2027AM-MIL 的说明

The TLE20x7 and TLE20x7A contain innovative circuit design expertise and high-quality process control techniques to produce a level of ac performance and dc precision previously unavailable in single operational amplifiers. Manufactured using Texas Instruments state-of-the-art Excalibur process, these devices allow upgrades to systems that use lower-precision devices.

In the area of dc precision, the TLE20x7 and TLE20x7A offer maximum offset voltages of 100 µV and 25 µV, respectively, common-mode rejection ratio of 131 dB (typ), supply voltage rejection ratio of 144 dB (typ), and dc gain of 45 V/µV (typ).

The ac performance of the TLE2027 and TLE2037 is highlighted by a typical unity-gain bandwidth specification of 15 MHz, 55° of phase margin, and noise voltage specifications of 3.3 nV/Hz and 2.5 nV/Hz at frequencies of 10 Hz and 1 kHz respectively. The TLE2037 and TLE2037A have been decompensated for faster slew rate (–7.5 V/µs, typical) and wider bandwidth (50 MHz). To ensure stability, the TLE2037 and TLE2037A should be operated with a closed-loop gain of 5 or greater.

Both the TLE20x7 and TLE20x7A are available in a wide variety of packages, including the industry-standard 8-pin small-outline version for high-density system applications. The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 105°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

定价

数量 价格
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息