TDA3MADBABFQ1

正在供货

适用于 ADAS 应用且具有完备的处理和视觉加速功能的低功耗 SoC | ABF | 367 | -40 to 125

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TDA3MADBABFRQ1 正在供货
包装数量 | 包装 750 | LARGE T&R
库存
缺货
Not available
数量 | 价格 |
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Automotive
RoHS -
REACH -
MSL 等级/回流焊峰值温度 Level-3-250C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991A1

封装信息

封装 | 引脚 FCBGA (ABF) | 367
工作温度范围 (°C) -40 to 125
包装数量 | 包装 90 | JEDEC TRAY (5+1)

TDA3MA 的特性

  • Architecture designed for ADAS applications
  • Video and image processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Video input and video output
  • Up to 2 C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512kB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • Memory Interface (EMIF) module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Supports LPDDR2 up to DDR-667
    • Up to 2GB supported
  • Dual Arm® Cortex®-M4 Image Processor Unit (IPU)
  • Vision accelerationPac
    • Embedded Vision Engine (EVE)
  • Display subsystem
    • Display controller with DMA engine
    • CVIDEO / SD-DAC TV analog composite output
  • Video Input Port (VIP) module
    • Support for up to 4 multiplexed input ports
  • On-chip temperature sensor that is capable of generating temperature alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 3-port (2 external) Gigabit Ethernet (GMAC) switch
  • Controller Area Network (DCAN) module
    • CAN 2.0B protocol
  • Modular Controller Area Network (MCAN) module
    • CAN 2.0B protocol
  • Eight 32-bit general-purpose timers
  • Three configurable UART modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI interface
  • Two Inter-Integrated Circuit (I2C™) ports
  • Three Multichannel Audio Serial Port (McASP) modules
  • Secure Digital Input Output Interface (SDIO)
  • Up to 126 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • Automotive AEC-Q100 qualified
  • 15 × 15 mm, 0.65-mm pitch, 367-pin PBGA (ABF)
  • Seven Dual Clock Comparators (DCC)
  • Memory Cyclic Redundancy Check (CRC)
  • TESOC (LBIST/PBIST) that enables field testing of logic and on-chip memory
  • Error Signaling Module (ESM)
  • Five instances of Real-Time Interrupt (RTI) modules that can be used as watch dog timers
  • 8-channel 10-bit ADC
  • MIPI® Camera Serial Interface 2 (CSI-2)
  • PWMSS
  • Full HW image pipe: DPC, CFA, 3D-NF, RGB-YUV
    • WDR, HW LDC and perspective

TDA3MA 的说明

TI’s TDA3x System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA3x family enables broad ADAS applications in automobiles by integrating an optimal mix of performance, low power, smaller form factor and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA3x SoC enables sophisticated embedded vision technology in today’s automobile by enabling the industry’s broadest range of ADAS applications including front camera, rear camera, surround view, radar, and fusion on a single architecture.

The TDA3x SoC incorporates a heterogeneous, scalable architecture that includes a mix of Texas Instruments (TI)’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power profile in different package options (including Package-On-Package) to enable small form factor designs. TDA3x SoC also integrates a host of peripherals including multi-camera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN and GigB Ethernet AVB.

The Vision AccelerationPac for this family of products includes embedded vision engine (EVE) offloading the vision analytics functionality from the application processor while also reducing the power footprint. The Vision AccelerationPac is optimized for vision processing with a 32-bit RISC core for efficient program execution and a vector coprocessor for specialized vision processing.

Additionally, TI provides a complete set of development tools for the Arm, DSP, and EVE coprocessor, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

The TDA3x ADAS processor is qualified according to AEC-Q100 standard.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TDA3MADBABFRQ1 正在供货
包装数量 | 包装 750 | LARGE T&R
库存
缺货
Not available
数量 | 价格 |
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息