TAS5142DDVR

正在供货

100W 立体声、200W 单声道、0V 至 34V 电源电压、PWM 输入 D 类音频放大器 | DDV | 44 | 0 to 70

正在供货 可提供定制卷带
等同于: TAS5142DDVR.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

您可能感兴趣的相似产品

open-in-new 比较替代产品

功能与比较器件相似。

TPA3250D2DDWR 正在供货 70W 立体声、140W 单声道、12 至 38V 电源电压、模拟输入 D 类音频放大器,焊盘朝下 | DDW | 44 | 0 to 70
TPA3245DDVR 正在供货 115W 立体声、230W 单声道、12V 至 31.5V 电源电压、模拟输入 D 类音频放大器 | DDV | 44 | 0 to 70
TAS5612LADDVR 正在供货 125W 立体声、250W 单声道、12V 至 34V 电源电压、PWM 输入 D 类音频放大器 | DDV | 44 | 0 to 125

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5142DDV 正在供货
包装数量 | 包装 35 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TAS5142 信息

封装信息

封装 | 引脚 HTSSOP (DDV) | 44
工作温度范围 (°C) 0 to 70
包装数量 | 包装 2,000 | LARGE T&R

TAS5142 的特性

  • 2×100 W at 10% THD+N Into 4- DKD, BTL(1)
  • 2×80 W at 10% THD+N Into 6- DKD, BTL
  • 2×65 W at 10% THD+N Into 8- DKD, BTL
  • 4×40 W at 10% THD+N Into 3- SE
  • 4×30 W at 10% THD+N Into 4- SE
  • 1×160 W at 10% THD+N Into 3- PBTL
  • 1×200 W at 10% THD+N Into 2- PBTL
  • >100 dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Two Thermally Enhanced Package Options:
    • DKD (36-pin PSOP3)
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 140-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • APPLICATIONS
    • Mini/Micro Audio System
    • DVD Receiver
    • Home Theater

(1) It is not recommended to drive 200 W (total power) into the DDV package continuously. For multichannel systems that require two channels to be driven at full power with the DDV package option, it is recommended to design the system so that the two channels are in two separate devices.
PurePath Digital, PowerPad are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.

TAS5142 的说明

The TAS5142 is a third-generation, high-performance, integrated stereo digital amplifier power stage with an improved protection system. The TAS5142 is capable of driving a 4- bridge-tied load (BTL) at up to 100 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5508) and the TAS5142. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 32 V for PVDD. The TAS5142 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 6 , which enables the use of smaller power supplies and heatsinks.

The TAS5142 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5142 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5142DDV 正在供货
包装数量 | 包装 35 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息