封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 50 | TUBE |
SN74S140 的特性
- Package Options Include Ceramic Chip Carriers and Flat Packages in Addition to Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
SN74S140 的说明
These devices contain two independent 4-input positive-NAND 50-ohm line drivers. They perform the Boolean function Y = ABCD\.
The SN54S140 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74S140 is characterized for operation from 0°C to 70°C.