封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 50 | TUBE |
SN74LV20A 的特性
- Operation of 2V to 5.5V VCC
- Max tpd of 6ns at 5V
- Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) > 2.3V at VCC = 3.3V, TA = 25°C
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 100mA per JESD 78, Class II
SN74LV20A 的说明
These dual 4-input positive-NAND gates are designed for 2V to 5.5V VCC operation.