封装信息
封装 | 引脚 SOP (NS) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74HC132 的特性
- Buffered inputs
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC132 的说明
This device contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = A ● B in positive logic.