封装信息
| 封装 | 引脚 PDIP (N) | 14 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 25 | TUBE |
SN74F86 的特性
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
EPIC is a trademark of Texas Instruments Incorporated.
SN74F86 的说明
These devices contain four independent 2-input exclusive-OR gates.
They perform the Boolean function Y = A
B or Y = A\B + AB\ in positive
logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.
The SN54F86 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F86 is characterized for operation from 0°C to 70°C.