SN74F657DW

正在供货

具有奇偶校验发生器/校验器和三态输出的八路收发器 | DW | 24 | 0 to 70

等同于: SN74F657DW.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 SN74F657 信息

封装信息

封装 | 引脚 SOIC (DW) | 24
工作温度范围 (°C) 0 to 70
包装数量 | 包装 25 | TUBE

SN74F657 的特性

  • Combines ´F245 and ´F280B Functions in One Package
  • High-Impedance N-P-N Inputs for Reduced Loading (70 uA in Low and High States)
  • High Output Drive and Light Bus Loading
  • 3-State B Outputs Sink 64 mA and Source 15 mA
  • Input Diodes for Termination Effects
  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

 

SN74F657 的说明

The SN74F657 contains eight noninverting buffers with 3-state outputs and an 8-bit parity generator/checker. It is intended for bus-oriented applications. The buffers have a specified current sinking capability of 24 mA at the A port and 64 mA at the B port.

The transmit/receive (T/R\) input determines the direction of the data flow through the bidirectional transceivers. When T/R\ is high, data is transmitted from the A port to the B port. When T/R\ is low, data is received at the A port from the B port.

When the output enable () input is high, both the A and B ports are placed in a high-impedance state (disabled). The ODD/EVEN\ input allows the user to select between odd or even parity systems. When transmitting from A port to B port (T/R\ high), PARITY is an output from the generator/checker. When receiving from B port to A port (T/R\ low), PARITY is an input.

When transmitting (T/R\ high), the parity select (ODD/EVEN\) input is made high or low as appropriate. The A port is then polled to determine the number of high bits.The PARITY output goes to the logic state determined by ODD/EVEN\ and the number of high bits on A port. When ODD/EVEN\ is low (for even parity) and the number of high bits on A port is odd, the PARITY will be high, transmitting even parity. If the number of high bits on A port is even, the PARITY will be low, keeping even parity.

When in the receive mode (T/R\ low), the B port is polled to determine the number of high bits. If ODD/EVEN\ is low (for even parity) and the number of highs on B port is:

  1. 1. Odd and the PARITY input is high, then ERR\ will be high signifying no error.
  2. 2. Even and the PARITY input is high, then ERR\ will be low indicating an error.

The SN74F657 is characterized for operation from 0°C to 70°C.

 

 

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息