封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 2,500 | LARGE T&R |
SN74F30 的特性
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
SN74F30 的说明
These devices contain a single 8-input NAND gate. They perform the
Boolean functions
or
Y = A\ + B\ + C\ + D\ + E\ + F\ + G\ + H\ in positive logic.
The SN54F30 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F30 is characterized for operation from 0°C to 70°C.