封装信息
| 封装 | 引脚 SOIC (D) | 16 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 2,500 | LARGE T&R |
SN74F112 的特性
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
SN74F112 的说明
The SN74F112 contains two independent J-K negative-edge-triggered
flip-flops. A low level at the preset (
) or clear (
) inputs sets or resets the outputs
regardless of the levels of the other inputs. When
and
are inactive (high), data at the J
and K inputs meeting the setup time requirements is transferred to
the outputs on the negative-going edge of the clock pulse. Clock
triggering occurs at a voltage level and is not directly related to
the rise time of the clock pulse. Following the hold-time interval,
data at the J and K inputs may be changed without affecting the
levels at the outputs. The SN74F112 can perform as a toggle flip-flop
by tying J and K high.
The SN74F112 is characterized for operation from 0°C to 70°C.