封装信息
| 封装 | 引脚 SSOP (DB) | 14 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 2,000 | LARGE T&R |
SN74F08 的特性
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
SN74F08 的说明
The SN74F08 contains four independent 2-input AND gates. It
performs the Boolean functions Y = A \x95 B or
in positive logic.
The SN74F08 is characterized for operation from 0°C to 70°C.