封装信息
封装 | 引脚 X2SON (DPW) | 5 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
SN74AUP1G08 的特性
- Available in the Ultra Small 0.64 mm2 Package
(DPW) With 0.5-mm Pitch - Low Static-Power Consumption:
ICC = 0.9 µA Maximum - Low Dynamic-Power Consumption:
Cpd = 4.3 pF Typical at 3.3 V - Low Input Capacitance: Ci = 1.5 pF Typical
- Low Noise: Overshoot and Undershoot
<10% of VCC - Ioff Supports Live Insertion, Partial-Power-Down
Mode, and Back Drive Protection - Schmitt-Trigger Action Allows Slow Input
Transition and Better Switching Noise Immunity at
the Input (Vhys = 250 mV Typical at 3.3 V) - Wide Operating VCC Range of 0.8 V to 3.6 V
- Optimized for 3.3-V Operation
- 3.6-V I/O Tolerant to Support Mixed-Mode Signal
Operation - tpd = 4.3 ns Maximum at 3.3 V
- Suitable for Point-to-Point Applications
- Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
SN74AUP1G08 的说明
This single 2-input positive-AND gate is designed for 0.8-V to 3.6-V VCC operation and performs the Boolean function Y = A B or Y = A\ + B\ in positive logic.