封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
SN74AUP1G02 的特性
- Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
- Low Static-Power Consumption
(ICC = 0.9 µA Max) - Low Dynamic-Power Consumption
(Cpd = 4.3 pF Typ at 3.3 V) - Low Input Capacitance (Ci = 1.5 pF Typ)
- Low Noise – Overshoot and Undershoot
<10% of VCC - Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Input Hysteresis Allows Slow Input Transition and Better Switching-Noise Immunity at the Input
(Vhys = 250 mV Typ at 3.3 V) - Wide Operating VCC Range of 0.8 V to 3.6 V
- Optimized for 3.3-V Operation
- 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
- tpd = 4.6 ns Max at 3.3 V
- Suitable for Point-to-Point Applications
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
SN74AUP1G02 的说明
This single 2-input positive-NOR gate performs the Boolean function Y = A + B or Y = A × B in positive logic.