封装信息
封装 | 引脚 SOT-5X3 (DRL) | 5 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 4,000 | LARGE T&R |
SN74AUC1G00 的特性
- Available in the Texas Instruments NanoFree Package
- Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
- Ioff Supports Partial-Power-Down Mode Operation
- Sub 1-V Operable
- Max tpd of 2.2 ns at 1.8 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 1.8 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
NanoFree is a trademark of Texas Instruments
SN74AUC1G00 的说明
This single 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1G00 performs the Boolean function Y = A B or Y = A + B in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For more information about AUC Little Logic devices, please refer to the TI application report, Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, literature number SCEA027.