封装信息
| 封装 | 引脚 PDIP (N) | 20 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 20 | TUBE |
SN74AS832B 的特性
- High Capacitive-Drive Capability
- ´ALS832A Has Typical Delay Time of 4.8 ns (CL = 50 pF) and Typical Power Dissipation of 4.5 mW Per Gate
- ´AS832B Has Typical Delay Time of 3.2 ns (CL = 50 pF) and Typical Power Dissipation of Less Than 13 mW Per Gate
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74AS832B 的说明
These devices contain six independent 2-input OR drivers. They
perform the Boolean functions Y = A + B or
in positive logic.
The SN54ALS832A and SN54AS832B are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS832A and SN74AS832B are characterized for operation from 0°C to 70°C.