封装信息
封装 | 引脚 PDIP (N) | 14 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 25 | TUBE |
SN74AS1008A 的特性
- Driver Version of ´AS08
- Offers High Capacitive-Drive Capability
- Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic (N) 300-mil DIPs
SN74AS1008A 的说明
This device contains four independent 2-input positive-AND buffers/drivers. It performs the Boolean functions Y = A \x95 B or in positive logic.
The SN74AS1008A is characterized for operation from 0°C to 70°C.