封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 2,500 | LARGE T&R |
SN74AS1000A 的特性
- Driver Version of ´AS00
- High Capacitive-Drive Capability
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74AS1000A 的说明
These devices contain four independent 2-input positive-NAND buffers/drivers. They perform the Boolean functions or Y = A\ + B\ in positive logic.
The SN54AS1000A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS1000A is characterized for operation from 0°C to 70°C.