封装信息
| 封装 | 引脚 null | 14 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 2,000 | LARGE T&R |
SN74ALVC32 的特性
- Operates From 1.65 V to 3.6 V
- Max tpd of 2.8 ns at 3.3 V
- ±24-mA Output Drive at 3.3 V
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74ALVC32 的说明
This quadruple 2-input positive-OR gate is designed for 1.65-V to 3.6-V VCC operation.
The SN74ALVC32 performs the Boolean function Y = (A\ B\)\ OR Y = A + B in positive logic.