封装信息
| 封装 | 引脚 TSSOP (PW) | 14 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 2,000 | LARGE T&R |
SN74ALVC08-Q1 的特性
- Qualified for Automotive Applications
- ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
- Operates From 1.65 V to 3.6 V
- Max tpd of 2.9 ns at 3.3 V
- ±24-mA Output Drive at 3.3 V
- Latch-Up Performance Exceeds 250 mA Per JESD 17
SN74ALVC08-Q1 的说明
The SN74ALVC08 quadruple 2-input positive-AND gate is designed for 1.65-V to 3.6-V VCC operation.
The device performs the Boolean function Y = A B or Y = (A/ + B/) in positive logic.