封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 2,500 | LARGE T&R |
SN74ALS32 的特性
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74ALS32 的说明
These devices contain four independent 2-input positive-OR gates.
They perform the Boolean functions
or Y = A + B in positive logic.
The SN54ALS32 and SN54AS32 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS32 and SN74AS32 are characterized for operation from 0°C to 70°C.