封装信息
| 封装 | 引脚 PDIP (N) | 14 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 25 | TUBE |
SN74ALS08 的特性
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74ALS08 的说明
These devices contain four independent 2-input positive-AND gates.
They perform the Boolean functions Y = A \x95 B or
in positive logic.
The SN54ALS08 and SN54AS08 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS08 and SN74AS08 are characterized for operation from 0°C to 70°C.