封装信息
封装 | 引脚 PDIP (N) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 25 | TUBE |
SN74AC11 的特性
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 7.5 ns at 5 V
SN74AC11 的说明
The AC11 devices contain three independent 3-input AND gates. These devices perform the Boolean function Y = A B C or Y = (A\ + B\ + C\)\ in positive logic.