封装信息
封装 | 引脚 TSSOP (PW) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74AC08-Q1 的特性
- Qualified for Automotive Applications
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 7.5 ns at 5 V
SN74AC08-Q1 的说明
The SN74AC08 device is a quadruple 2-input positive-AND gate. This device performs the Boolean function Y = A B or Y = A + B in positive logic.