封装信息
| 封装 | 引脚 SSOP (DL) | 48 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 25 | TUBE |
SN74ABT16640 的特性
- Members of the Texas Instruments WidebusTM Family
- State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
- Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
- Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
- Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
- Flow-Through Architecture Optimizes PCB Layout
- High-Drive Outputs (-32-mA IOH, 64-mA IOL)
- Package Options Include Plastic 300-mil Shrink Small-Outline
(DL) and Thin Shrink Small-Outline (DGG) Packages, and 380-mil
Fine-Pitch Ceramic Flat (WD) Package Using 25-mil Center-to-Center
Spacings
Widebus and EPIC-IIB are trademarks of Texas Instruments Incorporated.
SN74ABT16640 的说明
The 'ABT16640 are inverting 16-bit transceivers designed for asynchronous communication between data buses.
These devices can be used as two 8-bit transceivers or one 16-bit
transceiver. It allows data transmission from the A bus to the B bus
or from the B bus to the A bus, depending on the logic level at the
direction-control (1DIR and 2DIR) inputs. The output-enable (1
and 2
) inputs can be used to disable the
device so that the buses are effectively isolated.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT16640 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16640 is characterized for operation from -40°C to 85°C.