封装信息
封装 | 引脚 CFP (W) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 25 | TUBE |
SN54S132 的特性
- Operation from Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
SN54S132 的说明
Each circuit functions as a 2-input NAND gate, but because of the Schmitt action, it has different input threshold levels for positive (VT+) and for negative going (VT-) signals.
These circuits are temperature-compensated and can be triggered from the slowest of input ramps and still give clear, jitter-free output signals.
The SN54132, SN54LS132, and SN54S132 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74132, SN74LS132, and SN74S132 are characterized for operation from 0°C to 70°C.