封装信息
封装 | 引脚 CDIP (J) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 25 | TUBE |
SN54F32 的特性
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) DIPs
SN54F32 的说明
These devices contain four independent 2-input OR gates. They perform the Boolean functions Y = A + B or Y = A\ \x95 B\ in positive logic.
The SN54F32 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F32 is characterized for operation from 0°C to 70°C.