封装信息
封装 | 引脚 CFP (W) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 25 | TUBE |
SN5450 的特性
- Package Options Include Plastic and Ceramic DIPs and Ceramic Flat Packages
- Dependable Texas Instruments Quality and Reliability
SN5450 的说明
These devices contain two independent 2-wide 2-input AND-OR-INVERT gates with one gate expandable. They perform the Boolean function Y = (AT + CD)\ with X and X\ left open
The SN5450 ischaracterized for operation over the full military temperature range of -55°C to 125°C. The SN7450 is characterized for operation from 0°C to 70°C.