PCM3168APAPR

正在供货

具有 96/192kHz 采样速率的 24 位多通道(6 通道输入/8 通道输出)音频编解码器 | PAP | 64 | -40 to 85

正在供货 可提供定制卷带
等同于: PCM3168APAPR.B, PCM3168APAPRG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

PCM3168APAP 正在供货
包装数量 | 包装 160 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 HTQFP (PAP) | 64
工作温度范围 (°C) -40 to 85
包装数量 | 包装 1,000 | LARGE T&R

PCM3168A 的特性

  • 24-Bit ΔΣ ADC and DAC
  • Six-ChanneL ADC:
    • High Performance: Differential and Single-
      Ended, fS = 48 kHz
    • THD+N: –93 dB (Differential and Single-
      Ended)
    • SNR: 107 dB (Differential),
      104 dB (Single-Ended)
    • Dynamic Range: 107 dB (Differential),
      104 dB (Single-Ended)
    • Sampling Rate: 8 kHz to 96 kHz
    • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
    • Differential Voltage Input: 2 VRMS
    • Single-Ended Voltage Input: 1 VRMS
    • Decimation Filter:
      • Passband Ripple: ±0.035 dB
      • Stop Band Attenuation: –75 dB
    • On-Chip, Highpass Filter:
      0.96 Hz at fS = 48 kHz
    • Overflow Flag
  • Eight-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 112 dB
    • Dynamic Range: 112 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Mode Control:
    • Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
      Serial Control Interface or Hardware Control
  • Multi Functions Through SPI or I2C I/F:
    • Audio I/F Mode and Format Select for ADC
      and DAC
    • Digital Attenuation and Soft Mute for ADC and
      DAC
    • Digital De-Emphasis: 32, 44.1, and 48 kHz for
      DAC
  • Multi Functions Through H/W Control:
    • Audio I/F Mode/Format Select
    • Digital De-Emphasis Filter: 44.1 kHz for
      DAC
  • External Reset Pin:
    • ADC/DAC Simultaneous
  • Audio Interface Mode:
    • ADC/DAC Independent Master and Slave
  • Audio Data Format:
    • ADC/DAC Independent I2S, Left-Justified,
      Right-Justified, DSP, TDM
  • Power Supplies: 5 V for Analog and 3.3 V for
    Digital
  • Package: HTQFP-64
  • Operating Temperature Range:
    • Consumer Grade: –40°C to 85°C
    • Automotive Audio Grade: –40°C to 105°C

PCM3168A 的说明

The PCM3168A device is a high-performance, single-chip, 24-bit, 6-in/8-out, audio coder and decoder (codecs) with single-ended and differential-selectable analog inputs and differential outputs.

The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports 8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface.

The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to 192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A device supports the time-division-multiplexed (TDM) format.

The PCM3168A device can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A device is available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD™ package.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

PCM3168APAP 正在供货
包装数量 | 包装 160 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息