封装信息
封装 | 引脚 VQFN (RGT) | 16 |
工作温度范围 (°C) -40 to 100 |
包装数量 | 包装 250 | SMALL T&R |
ONET8501PB 的特性
- Up to 11.3-Gbps Operation
- 2-Wire Digital Interface
- Digitally Selectable Input Bandwidth
- Adjustable LOS Threshold
- Digitally Selectable Output Voltage
- Digitally Selectable Output Preemphasis
- Adjustable Input Threshold Voltage
- Low Power Consumption
- Input Offset Cancellation
- CML Data Outputs With On-Chip 50-Ω Back-
Termination to VCC - Single 3.3-V Supply
- Output Disable
- Surface Mount Small Footprint 3-mm × 3-mm,
16-Pin, RoHS compliant VQFN Package
ONET8501PB 的说明
The ONET8501PB device is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.
The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output preemphasis, input threshold voltage (slice level), and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.
The ONET8501PB provides a gain of about 34 dB which ensures a fully differential output swing for input signals as low as 20 mVpp. The output amplitude can be adjusted to 350 mVpp, 650 mVpp, or 850 mVpp. To compensate for frequency-dependent loss of microstrips or striplines connected to the output of the device, programmable preemphasis is included in the output stage. A settable loss of signal detection and output disable are also provided.
The device, available in RoHS compliant small footprint 3-mm × 3-mm, 16-pin VQFN package, typically dissipates less than 170 mW and is characterized for operation from &3150;40°C to 100°C.