DP8570AVX/NOPB

正在供货

计时器控制外设 (TCP) | FN | 28 | -40 to 85

正在供货 可提供定制卷带
等同于: DP8570AVX/NOPB.A, DP8570AVX/NOPB.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

DP8570AV/NOPB 正在供货
包装数量 | 包装 35 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 Sn
MSL 等级/回流焊峰值温度 Level-2A-245C-4 WEEK
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 PLCC (FN) | 28
工作温度范围 (°C) -40 to 85
包装数量 | 包装 750 | LARGE T&R

DP8570A 的特性

  • Full function real time clock/calendar
    • 12/24 hour mode timekeeping
    • Day of week and day of years counters
    • Four selectable oscillator frequencies
    • Parallel Resonant Oscillator
  • Two 16-bit timers
    • 10 MHz external clock frequency
    • Programmable multi-function output
    • Flexible re-trigger facilities
  • Power fail features
    • Internal power supply switch to external battery
    • Power Supply Bus glitch protection
    • Automatic log of time into RAM at power failure
  • On-chip interrupt structure
    • Periodic, alarm, timer and power fail interrupts
  • Up to 44 bytes of CMOS RAM
  • INTR/MFO/T1 pins programmable High/Low and push-pull or open drain

TRI-STATE® is a registered trademark of National Semiconductor Corporation.

(size: 390486)
WebDIRECT™ Search

WebDIRECT™ is a trademark of Coris, Inc.,
a wholly-owned subsidiary of R.R. Donnelley & Sons Company.

How to download and view our Data Sheets
Our Data Sheets and other documents are available for downloading in the Portable Document Format (PDF). You can view and print these documents using the Adobe Acrobat Reader. If you do not already have Adobe Acrobat Reader installed and configured on your system, then click here.

Copyright © 1995 National Semiconductor Corporation
Learn About and Influence The Site

DP8570A 的说明

The DP8570A is intended for use in microprocessor based systems where information is required for multi-tasking, data logging or general time of day/date information. This device is implemented in low voltage silicon gate microCMOS technology to provide low standby power in battery back-up environments. The circuit's architecture is such that it looks like a contiguous block of memory or I/O ports. The address space is organized as 2 software selectable pages of 32 bytes. This includes the Control Registers, the Clock Counters, the Alarm Compare RAM, the Timers and their data RAM, and the Time Save RAM. Any of the RAM locations that are not being used for their intended purpose may be used as general purpose CMOS RAM.

Time and date are maintained from 1/100 of a second to year and leap year in a BCD format, 12 or 24 hour modes. Day of week, day of month and day of year counters are provided. Time is controlled by an on-chip crystal oscillator requiring only the addition of the crystal and two capacitors. The choice of crystal frequency is program selectable.

Two independent multifunction 10 MHz 16-bit timers are provided. These timers operate in four modes. Each has its own prescaler and can select any of 8 possible clock inputs. Thus, by programming the input clocks and the timer counter values a very wide range of timing durations can be achieved. The range is from about 400 ns (4.915 MHz oscillator) to 65,535 seconds (18 hrs., 12 min.).

Power failure logic and control functions have been integrated on chip. This logic is used by the TCP to issue a power fail

interrupt, and lock out the µp interface. The time power fails may be logged into RAM automatically when VBB > VCC. Additionally, two supply pins are provided. When VBB > VCC, internal circuitry will automatically switch from the main supply to the battery supply. Status bits are provided to indicate initial application of battery power, system power, and low battery detect.


  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

DP8570AV/NOPB 正在供货
包装数量 | 包装 35 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息