产品详情

Resolution (bps) 8 Number of DAC channels 8 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 0.25 Settling time (µs) 7 Reference type Ext Architecture String Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 3.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (bps) 8 Number of DAC channels 8 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 0.25 Settling time (µs) 7 Reference type Ext Architecture String Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 3.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Relative Accuracy:
    • DAC5578 (8 bit): 0.25LSB INL
    • DAC6578 (10 bit): 0.5LSB INL
    • DAC7578 (12 bit): 1LSB INL
  • Glitch Energy: 0.15nV-s
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to Zero Scale
    • Devices in the QFN Package Reset to Zero Scale or Midscale
  • Ultra-Low Power Operation: 0.13mA/ch at 5V
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems

All other trademarks are the property of their respective owners

  • Relative Accuracy:
    • DAC5578 (8 bit): 0.25LSB INL
    • DAC6578 (10 bit): 0.5LSB INL
    • DAC7578 (12 bit): 1LSB INL
  • Glitch Energy: 0.15nV-s
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to Zero Scale
    • Devices in the QFN Package Reset to Zero Scale or Midscale
  • Ultra-Low Power Operation: 0.13mA/ch at 5V
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems

All other trademarks are the property of their respective owners

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
DAC6578 正在供货 10 位、8 通道、超低短时脉冲波形干扰、电压输出、2 线接口 DAC 12 bit device
功能与比较器件相同,但引脚排列有所不同
DAC43508 正在供货 具有 SPI 的八路 8 位缓冲电压输出 DAC QFN (3x3 mm) smaller package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 8/10/12-Bit, Octal-Chan, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DACs 数据表 (Rev. B) 2012年 8月 30日
应用手册 A Basic Guide to I2C PDF | HTML 2022年 11月 8日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC7678EVM — DAC7678 评估模块

DAC7678EVM 设计用来评估 DAC7678、DAC5578、DAC6578 或 DAC7578 数模转换器。默认情况下,DAC7678EVM 安装有 DAC7678,但可采用任何一种其他引脚可兼容器件进行替换。该 EVM 使您可以轻松快捷地评估这个低功率、高分辨率、8 至 12 位系列数模转换器 (DAC) 的功能和性能。使用了双线 I?C 接口头,可以轻松连接从 DAC 至任何主机微处理器或基于 TI DSP 的系统的 SCL 和 SDA 引脚。默认情况下,DAC7678EVM 设计为使用板载外部参考,但可以适当修改以使用 DAC 内部参考(如果是 (...)

用户指南: PDF
TI.com 上无现货
仿真模型

DAC5(6,7)578 IBIS Model

SBAM034.ZIP (59 KB) - IBIS Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
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
TIDA-00420 — 基于 ADC、数字隔离、宽输入、16 通道、交流/直流二进制输入参考设计

此参考设计展示了一种经过成本优化、基于可扩展 ADC 且具有增强型隔离功能的交流/直流二进制输入模块 (BIM) 架构。10 位或 12 位 SAR ADC 的 16 个通道用于感应多个二进制输入。运算放大器除了使每通道成本保持较低之外,还为每个输入提供了出色的信号调节。数字隔离器(基础型或增强型)用于隔离主机 MCU 或处理器。支持对温度、湿度和磁场的测量以用于诊断。具有可配置输出的增强型隔离直流/直流电源可为二进制模块提供所需的电源。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010005 — 软件可配置的心脏起搏器检测模块参考设计

此参考设计可实现基于硬件的紧凑电路,以检测 ECG 测量期间出现的起搏器脉冲。它通过标志和板载 LED 指示有效起搏信号。借助此设计,用户可以通过板载 DAC 使用软件来配置起搏信号的各种参数(振幅、上升时间、脉冲持续时间、极性)。可通过板载 ADC 读取测量值。从电路板上的噪声 ECG 信号中提取起搏信号,并进行放大与调节。与 TI 的 ADS129X 系列器件配合使用时,增加了起搏检测功能。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 16 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频