CDCE62002RHBR

正在供货

具有集成双通道 VCO 的 4 路输出时钟发生器/抖动消除器 | RHB | 32 | -40 to 85

正在供货 可提供定制卷带
等同于: CDCE62002RHBR.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE62002RHBT 正在供货 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RHB) | 32
工作温度范围 (°C) -40 to 85
包装数量 | 包装 3,000 | LARGE T&R

CDCE62002 的特性

  • Frequency Synthesizer With PLL/VCO and Partially Integrated Loop Filter
  • Fully Configurable Outputs Including Frequency and Output Format
  • Smart Input Multiplexer Automatically Switches Between One of Two Reference Inputs
  • Multiple Operational Modes Include Clock Generation Through Crystal, SERDES Start-Up Mode, Jitter Cleaning, and Oscillator Based Holdover Mode
  • Integrated EEPROM Determines Device Configuration at Power Up
  • Excellent Jitter Performance
  • Integrated Frequency Synthesizer Including PLL, Multiple VCOs, and Loop Filter:
    • Full Programmability Facilitates Phase Noise Performance Optimization Enabling Jitter Cleaner Mode
    • Programmable Charge Pump Gain and Loop Filter Settings
    • Unique Dual-VCO Architecture Supports a Wide Tuning Range 1.750 GHz to 2.356 GHz.
  • Universal Output Blocks Support Up to 2 Differential, 4 Single-Ended, or Combinations of Differential or Single-Ended:
    • 0.5 ps RMS (10 kHz to 20 MHz) Output Jitter Performance
    • Low Output Phase Noise: –130 dBc/Hz at 1 MHz Offset, Fc = 491.52 MHz
    • Output Frequency Ranges From 10.94 MHz to 1.175 GHz in Synthesizer Mode
    • LVPECL, LVDS, and LVCMOS
    • Independent Output Dividers Support Divide Ratios for 1, 2, 3, 4, 5, 8, 10, 12, 16, 20, 24, and 32
  • Flexible Inputs With Innovative Smart Multiplexer:
    • Two Universal Differential Inputs Accept Frequencies from 1 MHz up to 500 MHz (LVPECL), 500 MHz (LVDS), or 250 MHz (LVCMOS)
    • One Auxiliary Input Accepts Crystals in the Range of 2 MHz to 42 MHz
    • Clock Generator Mode Using Crystal Input
    • Smart Input Multiplexer Can be Configured to Automatically Switch Between Highest Priority Clock Source Available Allowing for Fail-Safe Operation
  • Typical Power Consumption 750 mW at 3.3 V
  • Integrated EEPROM Stores Default Settings; Therefore, the Device Can Power Up in a Known, Predefined State
  • Offered in QFN-32 Package
  • ESD Protection Exceeds 2000 V HBM
  • Industrial Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Data Converter and Data Aggregation Clocking
    • Wireless Infrastructure
    • Switches and Routers
    • Medical Electronics
    • Military and Aerospace
    • Industrial
    • Clock Generation and Jitter Cleaning


All other trademarks are the property of their respective owners

CDCE62002 的说明

The CDCE62002 device is a high-performance clock generator featuring low output jitter, a high degree of configurability through a SPI interface, and programmable start-up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62002 achieves jitter performance under 0.5 ps RMS(1).

It incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes two individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (ranging from 10.94 MHz to 1.175 GHz(2)). If Both outputs are configured in single-ended mode (such as LVCMOS), the CDCE62002 supports up to four outputs. The input block includes one universal differential inputs which support frequencies up to 500 MHz and an auxiliary input that can be configured to connect to an external AT-Cut crystal through an onboard oscillator block. The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference through the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available.

(1) 10-kHz to 20-MHz integration bandwidth.
(2) Frequency range depends on operational mode and output format selected.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE62002RHBT 正在供货 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息