封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 2,500 | LARGE T&R |
CD74ACT10 的特性
- Inputs Are TTL-Voltage Compatible
- Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
- Balanced Propagation Delays
- ±24-mA Output Drive Current
- Fanout to 15 F Devices
- SCR Latchup-Resistant CMOS Process and Circuit Design
- Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015
CD74ACT10 的说明
The CD74ACT10 contains three independent 3-input NAND gates. The device performs the Boolean functions Y = (A B C)\ or Y = A\ + B\ + C\ in positive logic.