封装信息
封装 | 引脚 CDIP (J) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 25 | TUBE |
CD54HCT27 的特性
- LSTTL input logic compatible
- VIL(max) = 0.8 V, VIH(min) = 2 V
- CMOS input logic compatible
- II ≤ 1 µA at VOL, VOH
- Buffered inputs
- 4.5 V to 5.5 V operation
- Wide operating temperature range: -55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
CD54HCT27 的说明
This device contains three independent 3-input NOR gates. Each gate performs the Boolean function Y = A + B + C in positive logic.