封装信息
封装 | 引脚 SOP (NS) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
CD4077B 的特性
- High-Voltage Types (20V Rating)
- CD4070B - Quad Exclusive-OR Gate
- CD4077B - Quad Exclusive-NOR Gate
- Medium Speed Operation
- tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
- 100% Tested for Quiescent Current at 20V
- Standardized Symmetrical Output Characteristics
- 5V, 10V and 15V Parametric Ratings
- Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
- 100nA at 18V and 25°C
- Noise Margin (Over Full Package Temperature Range)
- 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
- Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of B Series CMOS Devices
- Applications
- Logical Comparators
- Adders/Subtractors
- Parity Generators and Checkers
Data sheet acquired from Harris Semiconductor
CD4077B 的说明
The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.
The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.