CC2500RGPRG4

正在供货

为 2.4 GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4 GHz 射频收发器 | RGP | 20 | -40 to 85

正在供货 可提供定制卷带
等同于: CC2500RGPRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:5A991G

封装信息

封装 | 引脚 VQFN (RGP) | 20
工作温度范围 (°C) -40 to 85
包装数量 | 包装 3,000 | LARGE T&R

CC2500 的特性

  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to RX or TX mode (measured on EM design)
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer Electronics
    • Wireless game controllers
    • Wireless audio
    • Wireless keyboard and mouse
    • RF enabled remote controls

CC2500 的说明

The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息