CC1101RGPRG4

正在供货

低功耗低于 1GHz 无线收发器 | RGP | 20 | -40 to 85

正在供货 可提供定制卷带
等同于: CC1101RGPRG4.A, CC1101RGPRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:5A991B

封装信息

封装 | 引脚 VQFN (RGP) | 20
工作温度范围 (°C) -40 to 85
包装数量 | 包装 3,000 | LARGE T&R

CC1101 的特性

  • RF Performance
    • High sensitivity
      • –116 dBm at 0.6 kBaud, 433 MHz, 1% packet error rate
      • –112 dBm at 1.2 kBaud, 868 MHz, 1% packet error rate
    • Low current consumption (14.7 mA in RX, 1.2 kBaud, 868 MHz)
    • Programmable output power up to +12 dBm for all supported frequencies
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 0.6 to 600 kbps
    • Frequency bands: 300-348 MHz, 387-464 MHz and 779-928 MHz
  • Analog Features
    • 2-FSK, 4-FSK, GFSK, and MSK supported as well as OOK
      and flexible ASK shaping
    • Suitable for frequency hopping systems due to a fast settling
      frequency synthesizer; 75 µs settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency
      synthesizer to the received signal centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems; On-chip support for
      sync word detection, address check, flexible packet length, and
      automatic CRC handling
    • Efficient SPI interface; All registers can be programmed with
      one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection
      against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting
      (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and de-whitening of data
  • Low-Power Features
    • 200 nA sleep mode current consumption
    • Fast startup time; 240 µs from sleep to RX or TX
      mode (measured on EM reference design [1] and [2])
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components; Completely on-chip frequency synthesizer, no external
      filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems targeting compliance with EN 300 220 (Europe) and
      FCC CFR Part 15 (US)
    • Suited for systems targeting compliance with the Wireless MBUS standard EN 13757-4:2005
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards
      compatibility with existing radio communication protocols
  • Improved Range using CC1190
    • The CC1190 [21] is a range extender for 850-950 MHz and is an ideal
      fit for CC1101 to enhance RF performance
    • High sensitivity–118 dBm at 1.2 kBaud, 868 MHz, 1% packet error
      rate–120 dBm at 1.2 kBaud, 915 MHz, 1% packet error rate
    • +20 dBm output power at 868 MHz
    • +27 dBm output power at 915 MHz
    • Refer to AN094 [22] and AN096 [23] for more performance figures of the
      CC1101 + CC1190 combination
  • Reduced Battery Current using TPS62730
    • The TPS62730 [26] is a step down converter with bypass mode for
      ultra low power wireless applications
    • In RX, the current drawn from a 3.6 V battery is typically less than
      11 mA when TPS62730 output voltage is 2.1 V. When connecting CC1101
      directly to a 3.6 V battery the current drawn is typically 17 mA
    • In TX, at maximum output power (+12 dBm), the current drawn from a
      3.6 V battery is typically 22 mA when TPS62730 output voltage is 2.1 V.
      When connecting CC1101 directly to a 3.6 V battery the current drawn is
      typically 34 mA
    • When CC1101 enters SLEEP mode, the TPS62730 can be put
      in bypass mode for very low power down current
    • The typical TPS62730 current consumption is 30 nA in bypass mode.
    • The CC1101 is connected to the battery via an integrated 2.1 Ω (typical)
      switch in bypass mode

CC1101 的说明

CC1101 is a low-cost sub-1 GHz transceiver designed for very low-power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868, and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-348 MHz, 387-464 MHz and 779-928 MHz bands.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.

CC1101 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio.

The main operating parameters and the 64- byte transmit/receive FIFOs of CC1101 can be controlled via an SPI interface. In a typical system, the CC1101 will be used together with a microcontroller and a few additional passive components.

The CC1190 850-950 MHz range extender [21] can be used with CC1101 in long range applications for improved sensitivity and higher output power.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息