封装信息
| 封装 | 引脚 FCBGA (ABC) | 760 |
| 工作温度范围 (°C) -40 to 105 |
| 包装数量 | 包装 60 | EIAJ TRAY (5+1) |
AM5716 的特性
- Arm® Cortex®-A15 microprocessor subsystem
- C66x floating-point VLIW DSP
cores
- Fully object-code compatible with C67x and C64x+
- Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
- Up to 512KB of on-chip L3 RAM
- Level 3 (L3) and level 4 (L4) interconnects
- DDR3/DDR3L External Memory Interface (EMIF)
module
- Supports up to DDR3-1333 (667 MHz)
- Up to 2GB across single chip select
- 2x Dual Arm® Cortex®-M4 coprocessors (IPU1 and IPU2)
- IVA-HD subsystem
- 4K @ 15fps encode and decode support for H.264 CODEC
- Other CODECs are up to 1080p60
- Display
subsystem
- Full-HD video (1920 × 1080p, 60 fps)
- Multiple video inputs and video outputs
- 2D and 3D graphics
- Display controller with DMA engine and up to three pipelines
- HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
- 2x dual-core Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS)
- Accelerator (BB2D)
subsystem
- Vivante® GC320 core
- Video Processing Engine (VPE)
- Available single-core PowerVR® SGX544 3D GPU
- Secure boot support
- Hardware-enforced root-of-trust
- Customer programmable keys (SR 2.1)
- Support for takeover protection, IP protection, and anti-roll back protection
- Cryptographic
acceleration support
- Supports cryptographic cores
- AES – 128/192/256-bits key sizes
- 3DES – 56/112/168-bits key sizes
- MD5, SHA1
- SHA2 – 224/256/384/512
- True random number generator
- DMA support
- Supports cryptographic cores
- Debug security
- Secure software controlled debug access
- Security aware debugging
- Trusted
Execution Environment (TEE) support
- Arm® TrustZone® based TEE
- Extensive firewall support for isolation
- Secure DMA path and interconnect
- Secure Watchdog/Timer/IPC
- One Video Input Port (VIP)
module
- Support for up to four multiplexed input ports
- General-Purpose Memory Controller (GPMC)
- Enhanced Direct Memory Access (EDMA) controller
- 2-Port Gigabit Ethernet switch
- Sixteen 32-bit general-purpose timers
- 32-bit MPU watchdog timer
- Five high speed Inter-Integrated Circuit (I2C™) ports
- HDQ/1-Wire® interface
- Ten configurable UART/IrDA/CIR modules
- Four Multichannel Serial Peripheral Interfaces (McSPI)
- Quad Serial Peripheral Interface (QSPI)
- SATA Gen2 interface
- Eight Multichannel Audio Serial Port (McASP) modules
- SuperSpeed USB 3.0 dual-role device
- High Speed USB 2.0 dual-role device
- Four MultiMedia Card/Secure Digital®/Secure Digital Input Output interfaces (MMC™/SD®/SDIO)
-
PCI-Express® (PCIe®) revision 3.0 subsystems with two 5-Gbps
lanes
- One 2-lane Gen2-compliant port
- or Two 1-lane Gen2-compliant ports
- Dual Controller Area Network (DCAN)
modules
- CAN 2.0B protocol
- MIPI® Camera Serial Interface 2 (CSI-2)
- Up to 215 General-Purpose I/O (GPIO) pins
- Power, reset, and clock management
- On-chip debug with CTools technology
- 28-nm CMOS technology
- 23 mm × 23 mm, 0.8-mm pitch, 760-pin BGA
AM5716 的说明
AM571x Sitara™ processors are Arm® applications processors built to meet the intense processing needs of modern embedded products.
AM571x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.
Programmability is provided by a single-core Arm® Cortex®-A15 RISC CPU with Arm® Neon™ extensions and a TI C66x VLIW floating-point DSP core. The Arm® processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.
Additionally, TI provides a complete set of development tools for the Arm® and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.
Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment is available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.
The AM571x Sitara Arm processor family is qualified according to the AEC-Q100 Standard.