封装信息
| 封装 | 引脚 TSSOP (PW) | 16 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 90 | TUBE |
74ACT11008 的特性
- Inputs Are TTL-Voltage Compatible
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (D), Plastic
Thin Shrink Small-Outline (PW), and Standard Plastic 300-mil DIPs
(N) Packages
EPIC is a trademark of Texas Instruments Incorporated.
74ACT11008 的说明
The 74ACT11008 contains four independent 2-input AND gates. It
performs the Boolean function Y = A\x95B or ![]()
in positive logic.
The 74ACT11008 is characterized for operation from -40°C to 85°C.