封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
74ACT11000 的特性
- Inputs Are TTL-Voltage Compatible
- Flow-Through Architecture Optimizes PCB Layout
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
- 500-mA Typical Latch-Up Immunity at125°C
- Package Options Include Plastic
Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPsEPIC is a trademark of Texas Instruments Incorporated.
74ACT11000 的说明
These devices contain four independent 2-input NAND gates. They perform the Boolean functions Y = (A \x95 B)\ or Y = A\ + B\ in positive logic.
The 54ACT11000 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT11000 is characterized for operation from -40°C to 85°C.