封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 40 | TUBE |
74AC11008 的特性
- Flow-Through Architecture Optimizes PCB Layout
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (D) and Thin Shrink Small-Outline (PW) Packages, and Standard Plastic 300-mil DIPs (N)
EPIC is a trademark of Texas Instruments Incorporated.
74AC11008 的说明
This device contains four independent 2-input AND gates. It performs the Boolean function
or in positive logic.
The 74AC11008 is characterized for operation from -40°C to 85°C.