SWRA591 April   2019 CC1310 , CC1350

 

  1.   1
    1.     2
    2.     3
      1.      4
    3.     5
      1.      6
      2.      7
    4.     8
    5.     9
    6.     10
    7.     11
      1.      12
        1.       13
        2.       14
        3.       15
        4.       16
        5.       17
      2.      18
        1.       19
        2.       20
        3.       21
        4.       22
    8.     23

Wide-Band DSSS Mode for FCC Digital Transmission Systems Using CC13x0

This application report describes a wide-band modulation scheme to comply with the requirements of FCC section 15.247 for non-frequency hopping digital modulation systems utlizing datarates below 500kbps. The scheme is implemented with an MCE patch, which is a standalone program that implements the various options of the Wide-Band Direct Sequence Spread Spectrum (WB-DSSS) scheme. The patch is included in the CC1310 SDK and can be setup to be imported in the final application by Code Export option of SmartRF™ studio. This SDK can be downloaded from: http://www.ti.com/tool/SIMPLELINK-CC13X0-SDK.

The implementations and summary of performances measured on CC13x0EM [5] are provided in this document.